New stainless steel spring plungers with ceramic ball from KIPP – Robust, precise and versatile

HEINRICH KIPP WERK presents innovative A4 stainless steel spring plungers with a silicon nitride ceramic ball. These highly durable components combine long service life with outstanding corrosion resistance and are ideal for demanding applications in a wide range of industries.

All advantages at a glance:

Maximum corrosion resistance – Stainless steel A4 defies moisture, salt water and chemical influences
High mechanical strength – Ideal for use in demanding environments
Wear-resistant & durable – The silicon nitride ceramic ball ensures a high degree of hardness and reduced material fatigue
Chemical resistance – Resistant to aggressive substances and extreme conditions
Electrical insulation properties – The ceramic ball prevents electrical conductivity.
Versatile – Suitable as a positioning aid, indexing element or clamping element
Wide variety range – Available with eight thread sizes (M3 to M16) with a hex socket (K0610) or slot (K0609)

Thanks to these properties, the new spring plungers are an optimal solution for applications in medical technology, machine construction, the foodstuff industry or the automotive sector.